IESNA:LM-63-2002
[TEST]P1426719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9027DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 2700K CCT AND, 90CRI , E3HY1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]577
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1268.9 1240 1158.1 1070.2 1000.4 948.7 860.8 671.8 423.8 251.6
203.5 187.8 175.8 154.1 126.4 103.5 83.1 66.2 51.8 39.7
30.1 22.9 18.1 14.4 10.8 8.4 7.2 4.8 3.6 3.6
2.4 1.2 1.2 1.2 0 0 0
